Percurso e dirigibilidade
Crie um percurso mais desejável com os componentes de suspensão a ar que aumentam a estabilidade, controle e dirigibilidade
A Emerson fornece uma grande variedade de componentes de ar, otimizando a experiência de direção com válvulas, controladores de pressão e sistemas de distribuição de pressão que garantem tempos de resposta rápidos, equilibrados e confiáveis para operações de suspensão a ar, freios e controle de portas. Os fabricantes automotivos sabem que somos sinônimos de confiabilidade, conhecimento de aplicação e qualidade em sistemas de suspensão a ar.
Ensure a comfortable ride by providing handling and comfort with valves designed for high-flow, high-reliability air suspension systems, providing high-pressure control at minimal power consumption. Our air bellows deliver load-boosting performance for air ride suspension systems. With adjustable pressure from 5-100 psi, the bellows ensure vehicle leveling and complete load stabilization and maximize the vehicle load carrying capacity.
Our filters (water traps) are designed to provide your air ride suspension system with top-quality air. By removing water and particulate, air suspension systems perform more reliably and efficiently, and have longer life. A semi-automatic drain allows filtered water to be removed simply, while high-flow rates maintain air ride suspension speed. A metal bowl guard protects the unit from breakage.
Range pressure switch lines ensure reliable ride height control. The adjustable line is designed for installation where input pressure parameters are adjusted for personalized control, while the fixed range line is for consistent input pressure systems. Valve manifolds provide maximum air system design flexibility, with single valves that let you raise and lower your vehicle from one point. Dual control manifolds offer either front-to-rear or side-to-side suspension control.