Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Asco-8262K090S0VA0F8

ASCO™ 8262K090S0VA0F8

195,90 €
QuickShip QuickShip
ANZ.:

Produktbeschreibung

SOL. VALVE AC, 2/2NC, 1/4 NPT, D=7.1 BRASS BODY, FKM SEAL, W/O MANUAL OPERATOR, FOR COIL M6 CLASS F, 230/50 - 8.1W VACCUUM SERVICE

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.88 / 0.76
Function
2/2 Normally Closed
Pipe/Port Type & Size
NPTF 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 2 bar
Product Weight
0.42 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 55 °C
Min to Max Fluid Temperature
-15 - 100 °C
Orifice Size
7.1 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
8.1 W
Orifice Size
7.1 mm
Pipe Size
1/4 "
Product Weight
0.42 kg
Pipe Size
1/4 "
Pipe Size Standard
NPT 1/4 (ANSI 1.20.3)
Product Weight
0.42 kg
Sealing Material
FPM
Valve Function
2/2 Normally Closed

Merkmale

  • Welded core tube delivers higher pressure ratings
  • Wide range of elastomers available for specialty-service applications
  • Standard mounting holes in body enable installation in any position
  • Explosion-proof and water-tight models are available for hazardous and wet conditions
  • Lead-free brass model meets Safe Drinking Water Act regulations

Dokumentation und Zeichnungen