Rosemount-P-700XA Gas Chromatograph

Rosemount™ 700XA Gas Chromatograph

Produktbeschreibung

Designed for optimum reliability and flexibility, the Rosemount 700XA Process GC provides extended gas composition analysis with remote operation capabilities in an explosion-proof, field-mountable design. This reduces the need for elaborate analyzer shelters or temperature control requirements. Whether it is heating value measurement, trace contaminant monitoring, or product quality and process control, the Rosemount 700XA offers the flexibility to combine measurements in a single, transmitter-style GC, reducing footprint and total cost of ownership.

Input
Analog Intputs: Six self-powered isolated outputs (4–20 mA)
Digital inputs: Five inputs, user assignable, optically isolated, rated to 30V DC @ 0.5 A
Output
Analog outputs: Six self-powered isolated outputs (4–20 mA)
Digital outputs: Five user-assignable outputs, Form C and electromechanically isolated, 24V DC
Communication Protocol
Ethernet: Two ports – one RJ-45 and one four-wire – with 10/100 mbps
Serial: Three termination blocks, configurable as RS-232, RS-422 or RS-485 and one RS-232 D-sub (9-pin) Modbus/PC Connection
Power Supply
Standard: 24V DC (21–30 VDC)
Optional: 90–264V AC, 47–63 Hz
Certificates/Approvals
CSA for USA: Class I, Zone 1, AEx d IIC, Enclosure Type 4. Class I, Division 1, Groups B, C, and D, IP66
CSA for CANADA: Class I, Zone 1, Ex d IIC, Enclosure Type 4. Class I, Division 1, Groups B, C, and D, IP66
ATEX / IECEx. Ex II 2G. Ex d IIC Gb T6. (Ta = -20 °C to 60 °C)
Dimensions
Wall-mount: 711 mm H x 445 mm W x 498 mm D (28" H x 17.5" W x 19.6" D)
Pipe-mount: 711 mm H x 445 mm W x 671 mm D (28" H x 17.5" W x 26.4" D)
Floor-mount: 1532 mm H x 445 mm W x 612 mm D (60.3" H x 17.5" W x 24.1" D)
Mounting
Floor-standing (standard), wall- or pipe-mount (optional)
Weight
50 kg (110 lbs.)

Merkmale

  • Industry's first transmitter-style gas chromatograph capable of combining the measurement of natural gas energy content, hydrogen sulfide, speciation of total sulfur compounds to trace levels, and hydrocarbon dew point (HCDP) calculations in a single-analyzer solution
  • Explosion-proof and ATEX/IECEX safety rating enables field installation without enclosure even in Class 1, Division 1 areas
  • No instrument air for purge or oven required, reducing power consumption over traditional air purged GC units
  • Secure, remote operation capabilities enable audit checks and reduce the need to attend remote locations
  • Wide dynamic measurement ranges from percent to trace-level components
  • Micro flame photometric detector (µFPD) and micro flame ionization detector (µFID) sensitive to parts-per-billion levels
  • Thermal conductivity detector (TCD) sensitive down to low parts-per-million levels
  • Reliable performance over broad ambient temperatures -20 °C to 60 °C / -4 °F to 140 °F (application-dependent)
  • Fully compatible with modern Ethernet networks and DCS communication
  • Storage of up to 2,500 chromatograms, including sample calibration and validation streams

Dokumentation und Zeichnungen