Rosemount-Oxymitter 4000 In Situ Transmitter HA  Replacement

Rosemount™ Oxymitter™ 4000 Replacement Probe for Hazardous Areas

Product Description

Repair your Rosemount Oxymitter 4000 In Situ Oxygen Analyzer for hazardous areas with our replacement probe. The replacement probe operates at process temperatures up to 700 °C (1300 °F), providing a fast response with high accuracy and reliable efficiency.

Response Time
Up to 8 sec T90
Process Temperature Range
Up to 1300 °F (705 °C) or 1922 °F (1050 °C) with optional bypass and jacket
Ambient Temperature
-40 to 176 °F (-40 to 80 °C)
Dimensions
Probe Length Options from 18 in (0.46 m) to 18 ft (5.49 m)
Communication Protocol
4-20 mA HART, FOUNDATION Fieldbus
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Caractéristiques

  • Outstanding accuracy
  • Electronics mounted to probe or separate
  • Optional Xi advanced electronics
  • Large backlit LCD display
  • Advanced software features
  • Wireless - via THUM™ Adaptor
  • Adaptable to any existing O2 probe installation
  • Advanced sensor diagnostics: alarm indicates when calibration is recommended
  • Optional explosion-proof ratings: see PDS 106-340.C01
  • Digital HART® or FOUNDATION™ fieldbus communications: AMS/PlantWeb® compatible
  • Fully field-repairable
  • Variable probe insertion option

Documentation et schémas