Medidor de vazão Coriolis de alto desempenho
A Emerson simplifica a medição de vazão com um medidor de vazão Coriolis com alta exatidão e ultra preciso
Os medidores de vazão ELITE Coriolis são a melhor solução para aplicações críticas como transferência de custódia, vazão de duas fases e muito mais. Projetados para uma medição superior de vazão mássica, densidade e volume na mais ampla variedade de tamanhos de linha e materiais, os medidores de vazão ELITE Coriolis oferecem a medição mais precisa e repetível de líquidos, gases ou lamas.
Coriolis flow meters are multi-variable devices that provide a direct measurement of mass flow, density and temperature for liquids, slurries and gases. The technology is based on the principle that inertia created by the fluid flow causes the meter’s tubes to twist proportional to the mass flow rate.
Ensuring your meter is working properly is critical in process applications. But removing it to verify its proper functionality can significantly disrupt operations. Smart Meter Verification provides an auditable process to verify your meter health, flow tube integrity and electronics in less than 90 seconds – All without having to interrupt the process.
Two-phase flow applications with entrained gas are difficult to measure and operate. Since gas occupies a large volume with very low weight, it can cause significant measurement inaccuracies with incumbent meters or technologies. The high accuracy, low operating frequency, advanced sensor stability and digital signal processing algorithms of ELITE Coriolis flow meters provide unparalleled performance in two-phase flow conditions.
Figuring out which transmitter will work best with your ELITE meter is critical to ensuring superior flow and density measurement. Whether you need to accommodate hazardous areas, gather enhanced measurement diagnostics or have specific location requests, reference the sensor/transmitter-compatibility chart to understand all of your options.
Emerson’s Smart Meter Verification (SMV) can save you time and money in confirming your meter accuracy – all without having to interrupt your process. This online diagnostics tool is available on Micro Motion Coriolis flowmeters.