KTM-P-P000938

Sistema de descarga de pó série KTM

Product Description

Uma solução para aplicações de manuseio em pó, adequada para aplicações de processo com alta frequência de polietileno (PE)/polipropileno (PP)

ped

Características

  • For use in on-off powder service such as polyethylene, polypropylene and hydrocarbon vapor mixture etc.
  • Superior seating: ANSI/FCI 70-2
  • Spring loaded seat maintains close contact with ball assuring tight sealing even at low pressure. This results in stable opening and closing torques at high differential pressures over a wide range of temperatures.
  • Scraper design for metal seat mechanically minimizes residual powder between surfaces of ball and seat to maintain seal ability during operation and to maintain smooth open-close action.
  • Powder proof devices around seat areas. The spring area is shielded from contaminants by means of innovative ring to provide a constant and stable seat loading to ensure smooth operation.
  • The valve stem is made of low alloy steel to maintain high strength. Electroless nickel plating for corrosion and abrasion resistance.
  • A non-lubricated dry PEEK bearing with low friction (for upper stem and lower stem) provides high abrasion resistance.
  • Allowable min temp. of the actuator is -45°C.
Certificações
Emissões evasivas, CRN, CE, PED
Ligação de extremidade
Flangeada
Aplicação
Preenchimento com pó
Design do corpo
Entrada lateral, padrão longo
Material
Aço inoxidável 316, aço carbono
Temperatura operacional
Até 180 °C (350 °F)
Classe de pressão
ASME
Tipo de conexão de processo
CL600RF, flangeada, CL300RF, 600RF, 300RF, 150RF, CL150RF
Tipo de sede/selo
Esférica, metal com metal
Classe de corte
Classe VI (FCI 70-2), Classe V (FCI 70-2)
Padrões
API 608, ASME B16.34
Tamanho da válvula
NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200, NPS 2 / DN 50, NPS 12 / DN 300, NPS 10 / DN 250
Padrão do tamanho da válvula
DN, NPS
Tipo de válvula
Válvula esférica em munhão, válvula esférica
Haste
Carregamento ativo, gaxeta ajustável