Paine-P-211-37-520 Precision HP and HP Transducer

Paine™ 211-37-520 High Pressure and Temperature Transducer

Product Description

The Paine™ 211-37-520 High Pressure and Temperature Transducer is a high pressure/high temperature (HP/HT) combination transducer ready to perform in extreme conditions. This transducer is engineered to withstand application temperatures of up to 400 °F (204 °C). With a small form factor and sealed, all-welded construction, this device also has the ability to perform in harsh environments, making it an ideal solution for downhole, subsea and industrial design.

Measurement Range
Up to 30000 psia (2068 bar)
Operating Temperature
-40°F to 400°F (23°C to 204°C)
Process Media
Any compatible with alloy UNS N07718 solution annealed and age hardened to Rockwell C 40 maximum Inconel® 718
Pressure Port/Fitting
Per MS33656-E3 using annealed Inconel 600 replaceable seal

Características

  • Engineered for production conditions to measure pressures up to 30000 psi (2068 bar)
  • Withstands up to 400°F (204°C) operating temperatures to meet application demands in extreme conditions
  • Offered in a small ½-in. diameter form factor
  • All-welded, sealed construction provides durability, resilience and stability in harsh and corrosive environments
  • Customizable transducer options available for fit-for-use designs

Documentação e desenhos