Sempell-P-P000334

Válvulas de proteção de pré-aquecimento Sempell modelo AVS 4/5 HP

Product Description

Típico sistema de isolamento do aquecedor de água de alimentação

ped

Características

  • Body of forged steel
  • Body in form piece to reduce a number of welds and fittings
  • Body also available as a single block type – thereby eliminating the nozzle welding seams
  • Fast switch over, in order to avoid damaging further HP feedwater pipes
  • Alternatives with a moderation of the closing speed by means of various solutions. This is then required if it is possible for the water to hit and damage the separation wall of the preheater or if the customer specifies the operating times
  • Simultaneous operation of two main valves with one pilot valve
  • Open the preheater only after equalization of the pressure – increases safety because work is done behind the valve
  • System medium operated - no heavy actuator
  • Alternatives available for selection of the pilot valves
Certificações
ASME B31.1, PED
Ligação de extremidade
Solda de topo
Material
Aço carbono
Temperatura operacional
Temperatura alta
Classe de pressão
ASME, PN
Classe de corte
Classe V (FCI 70-2)
Tamanho da válvula
NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, 6 pol. (DN150) e maior
Padrão do tamanho da válvula
NPS, DN
Tipo de válvula
Válvula de três vias, globo, produto desenvolvido

Documentação e desenhos