Yarway-P-P001067

Medidores de nível de água Yarway Color­Port

Product Description

Medidor de nível de água em duas cores, leitura direta e estilo de portas para caldeiras de baixa, média e alta pressão

Características

  • Combination of design and durable materials assures long service life.
  • Individual port assemblies can be replaced in minutes with the gauge in place.
  • Spring loading maintains proper pressure on glasses and gaskets at all times.
  • Contrasting red and green readings show water level through high visibility illuminator display view slots.
  • Choice of direct or mirror viewing systems.
  • Choice of low, medium or high pressure designs for use with stuffing box gaugecocks or Welbloc L200V valves.
  • Glasses accurately molded and tempered to high specifications.
  • Glass, mica and gasket assembly is registered precisely in the body’s gasket groove.
  • High quality mica protects the inner surface of each glass from the erosive action of steam, water and alkalis.
  • Specially-molded flexible graphite gasket between mica and gauge body ensures a tight seal.
  • PED 97/23/EC conformance available.
Sizes:
½” to ¾” (15 to 19mm)
Max. Pressure:
Low pressure design: 850 psi (59 bar)
Medium pressure design: 1800 psi (124 bar)
High pressure design: 3000 psi (207 bar)
Number of Ports:
5 to 26
Visibility:
12 3/16” to 72 9/16” (310 to 1843 mm)

Documentação e desenhos