Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
Vanessa-K-Series 30000 Cryogenic Manual Actuator

Vanne à triple excentration cryogénique Vanessa série 30,000 avec actionneur manuel

Product Description

La vanne à triple excentration cryogénique Vanessa série 30,000 est une vanne pratiquement sans maintenance, dont l’étanchéité, le fonctionnement et la demande de couple ne sont pas affectés par les conditions cryogéniques et les variations de température importantes. La vanne est livrée complète avec un actionneur manuel, configurable en commande manuelle ou en réducteur.

Error reading resource http://cae-service.d1cm.svc.cluster.local:8080/blueprint/servlet/service/fragment/20151/fr-CA/params;productId=3074457345626954752;view=downloadAssetAsJson?pgl_widgetSeqeunce=2.0&productId=3074457345626954749&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=20151&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=20051&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619346772: 400

Caractéristiques

Vanessa Series 30,000 Cryogenic Triple Offset Valve
  • Non-rubbing 90-degree rotation and metal-to-metal torque seating provide bi-directional zero leakage tightness to ISO 5208, EN 12266-1 and API 598.
  • Bolted extended bonnet protects packing from cryogenic service temperatures.
  • Forged one-piece Nitronic® 50 metal seal ring ensures high corrosion resistance and keeps important mechanical features at low temperatures.
  • Buttweld top entry design allows access without removing the valve body from the line.
  • Stellite® grade 21 overlay seats are maintenance-free.
  • Robust and fire-resistant all-metal construction.
  • Spot-faced flanges ensure maximum joint-to-pipe integrity.
  • Robust one-piece shaft designed to transfer/maintain torque efficiently.
  • Two-piece packing gland and graphite packing minimize external emission risk.
  • Key secured shaft-to-disc connection for maximum shaft integrity.
  • Heavy duty bearings withstand high pressure loads and wear.
  • Braided graphite bearing protectors prevent dirt intrusion, ensuring constant running torque and valve operability.
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Spécifications

Vanessa Series 30,000 Cryogenic Triple Offset Valve
Body Design
Short Pattern, Top Entry, Welded Body
Material
Stainless Steel
Operating Temperature
Cryogenic
Pressure Class
ASME, PN
Process Connection Type
150RF, 300RF, 600RF, 900RF
Seat/Seal Type
Metal-to-Metal, Cryogenic
Shutoff Class
API 598, Zero Leakage, Class IV (FCI 70-2), Class V (FCI 70-2), Class VI (FCI 70-2)
Standards
API 609, ASME B16.34
Style
Emergency Shutoff Valves, Switching Valve
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 20 / DN 500, NPS 24 / DN 600, NPS 3 / DN 80
Valve Size Standard
DN, NPS
Valve Type
Triple Offset Valve, Cryogenic Valve

Documentation et schémas

Vanessa Series 30,000 Cryogenic Triple Offset Valve
Emerson Manual Actuator