Check Valves

Check Valves

An extensive range of check valves designed for low cost maintenance and excellent reliability.

Combine maximum safety, high flow efficiency and long service life

Emerson’s specialty check valves range includes models with a compact wafer style design and round unobstructed port able to tackle many tough applications and swing type wafer check valves with short face-to-face dimensions that allow installation between various flange standards. There are also high capacity, spring loaded swing type wafer check valves; resilient seated double flange valves for reliable reverse flow protection in sewage/water applications and dual plate, spring loaded, wafer style designs for the protection of gas or liquid piping systems

Ver más...
Haga clic para continuar leyendo Combine maximum safety, high flow efficiency and long service life

FAQs

What are Check Valves?
What are Check Valves?
Ver más...
Haga clic para continuar leyendo FAQs
Busque su proveedor de servicios

Hable con un experto en válvulas

Díganos cómo podemos ayudarlo. Nuestro equipo de expertos en válvulas de control está aquí para proporcionar soporte técnico y asesoramiento, asistencia en materia de precios y facturación, y responder preguntas generales.

Contáctenos
Habilite JavaScript para usar este sitio web.