Asco-8353K111S1A00F0

ASCO™ 8353K111S1A00F0

83,50 €
QuickShip QuickShip
CANT.:

Descripción del producto

The ASCO Series 353 is a diaphragm-operated solenoid valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow and quick opening and closing, it helps provide extremely effective bag cleaning, time after time.

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Product Weight
1.06 lbs
Coil Class
FB
Coil Number
400127-225
Voltage & Frequency
120, 110 Volts AC with 50/60 Hz
Watt Rating
6.3 W
Item Status
Active
Presión de funcionamiento/diferencial máxima
Hazardous, Indoor, Outdoor
Carton Note
3/4 X 1-1/4 2NC ALUM 6.3/F AC
Normas/regulaciones
Clase I Div 1, Clase I Div 2, Clase II Div 1, Clase II Div 2, Tipo 1, Tipo 2, Tipo 3, Tipo 3R, Tipo 3S, Tipo 4, Tipo 4X, Tipo 6, Tipo 6P, Tipo 7, Tipo 9, UL

Características

  • High cycle life and fast opening/closing
  • High flow Cv(s) to 140 m³/h for effective bag cleaning
  • Quick mount connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position

Documentos y dibujos