Asco-EMG353A047.230/50

ASCO™ EMG353A047.230/50

324,80 €
QuickShip QuickShip
CANT.:

Descripción del producto

PILOT OPERATED SOLENOID VALVE-2/2 NC-1-1/2" (DN40)-ORIFICE: 52,0-ALUMINIUM-RESILIENT: CR-10,5 W-COIL CLASS: F-II2GExebmbIICGb/II2DExtbIIICDb-T3-IP66/67

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
50.87 / 44.00
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1.5 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 8 bar
Product Weight
1.40 kg
Coil Class
F
Min to Max Ambient Temperature
-20 - 85 °C
Min to Max Fluid Temperature
-20 - 85 °C
Orifice Size
52 mm
Voltage
230 Volts AC with 50 Hz
Mounting Brackets
OPTIONAL
Frequency
50
Watt Rating
10.5 W

Características

  • Duración de ciclo alto y apertura/cierre rápido
  • VC de caudal alto a 140 m³/h para limpieza de bolsa efectiva
  • La conexión de montaje rápido elimina el corte de rosca y el sellado separado
  • El piloto integral tiene bobinas de epoxi moldeadas con opciones disponibles
  • Las válvulas se pueden instalar en cualquier posición
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documentos y dibujos