No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Micro Motion-P-processviz

Micro Motion ProcessViz

Descripción del producto

Micro Motion ProcessViz is a standalone software solution that takes Emerson’s Micro Motion 5700 or 4200 transmitter raw historian data and places it into an easy-to-use graphical format, offering a snapshot of the flow process. This software is a data visualization tool that eliminates the need for technicians to manipulate their data, thereby saving time.

Operating System
Windows 10, Windows 8, Windows 7, Windows Vista (with Service Pack 1 or later).
Hardware Requirements
Processor-Pentium 4 or higher (1 GHz min, 2 GHz higher recommended)
RAM- 1 GB min, 2 GB higher recommended
Disk space-1 GB for 32-bit (x86) Windows, 2 GB for 64-bit (x64) Windows
CD-ROM drive-4 or faster
Graphics Requirements
Video-24-bit color graphics or higher, 1024 x 768 display minimum, 1280 x 800 or higher widescreen format preferred

Características

  • Instant visualization of raw process data
  • ProcessViz puts the power and ability to identify and resolve process issues in the hands of the client
  • Access a clear, concise data portrayal using an intuitive interface
  • Highlight process-control opportunities with an online process-variable-trending tool
  • Simultaneously view process data from more than one meter

Documentos y dibujos