DeltaV SIS-P-DeltaV SIS with Electronic Marshalling

DeltaV SIS™ con marshalling electrónico - Simulación virtual

Descripción del producto

The virtual simulation solution allows you to configure and test your safety logic without DeltaV SIS hardware. Only a host server is required. The DeltaV SIS process safety system that can be virtualized has a uniquely scalable modular architecture that is based on the CHARMs smart logic solver (CSLS) and the unprecedented flexibility of the Emerson Electronic Marshalling solution.

Documentos y dibujos

Características

  • Permite virtualizar componentes del hardware DeltaV SIS™ con marshalling electrónico
  • Admite pruebas rigurosas de la lógica de seguridad y los gráficos del operador
  • No requiere cambios de configuración al transferir la configuración al hardware real