Rosemount-Flame Simulator

Rosemount™ Flame Simulator

Descripción del producto

The Rosemount Flame Simulator is available in three models to complement the self-testing capabilities of all Rosemount 975 Flame Detectors. The flame simulator emits UV and/or IR radiation in a unique pattern recognizable as fire by a Rosemount Flame Detector. This allows the flame detector to be tested under “real” fire conditions without the associated risks of an actual open flame. By simulating a fire that triggers the flame detector outputs, the flame simulator verifies the correct operation of the flame detector, performs an essential end-to-end loop test and verifies window lens cleanliness. The simulator allows remote testing of flame detectors, often located in difficult to access and/or classified hazardous areas (Zones 1 & 2).

Temperature Range
-4 °F (-20 °C) to 122 °F (50 °C)
Dimensions
9 in (230 mm) x 7.3 in (185 mm) x 5.35 in (136 mm)
Weight
5.5 lb (2.5 kg)
Certifications/Approvals
ATEX and IECEx:
  • Ex II 2 G D
  • Ex db ib IIB + H2 T4 Gb
  • Ex ib tb IIIC T135 °C Db
  • -4 °F (-20 °C) to 122 °F (50 °C)
  • This product is suitable for use in hazardous zones 1 and 2 with IIB + H2 gas group vapor present.
UK CA
The Rosemount FS-UVIR-975 is approved per CSAE 21UKEX1171X:
  • Ex II 2 G D Ex db ib op is IIB + H2 T4 Gb
  • Ex ib op is tb IIIC T135 °C Db
  • -4 °F (-20 °C) to 122 °F (50 °C)
  • This product is suitable for use in hazardous zones 1 and 2 with IIB + H2 gas group vapor present.
TR CU:
  • The Rosemount FS-UVIR-975 Flame Simulator is in compliance with the standard TR CU 010/2011 per: 1EX db ib op is IIB + H2 T5 Gb X
  • -20 °C ≤ Ta ≤ +50 °C
  • For more details, see TR CU certificate No. TR CU C-US.M ю 62.B.05535.
InMetro:
  • This device is in compliance with the standards ABNT NBR IEC 60079-0, ABNT NBR IEC 60079-1, ABNT NBR IEC 60079-11, ABNT NBR IEC 60079-28, ABNT NBR IEC 60079-31, and INMETRO decree No. 179 as of May 18th, 2010. Further details may be found on Certificate of Compliance No. UL-BR 17.0852XX.

Características

  • Used for maintenance and testing of Rosemount 975 Flame Detectors
  • Long-range flame detector activation – at a range up to:
    • 40 ft (12 m) for FS-HR-975 and FS-IR-975 Flame Simulators
    • 20 ft (6 m) for FS-UVIR-975 Flame Simulator
  • Reduced maintenance costs with easy access for testing detectors, in hard to reach places, from floor/deck level without the need for scaffolding or ladders
  • Highly portable – for hand held operation by a single operator
  • Includes rechargeable battery
  • Operates for at least 1,000 tests before the battery must be recharged

Documentos y dibujos

Piezas y accesorios

Search
1-1 de 1 resultados para piezas y accesorios
:
Kit de baterías de repuesto del simulador de llamas Rosemount™ 975
Tipo de elemento
Batería
Tipo de producto
Accesorios y piezas
Compatibilidad
Detector de llamas infrarrojo multiespectro Rosemount 975MR
Detector de llamas para hidrógeno infrarrojo multiespectro Rosemount 975HR
Detector de llamas infrarrojo, ultravioleta y ultrarrápido Rosemount 975UF
Detector de llamas infrarrojo y ultravioleta Rosemount 975UR
Familia
Detección de llamas y gas
disponibilidad
2 Weeks
Tipo de elemento
Tipo de producto
Compatibilidad
Familia
disponibilidad
Batería
Accesorios y piezas
Detector de llamas infrarrojo multiespectro Rosemount 975MR
Detector de llamas para hidrógeno infrarrojo multiespectro Rosemount 975HR
Detector de llamas infrarrojo, ultravioleta y ultrarrápido Rosemount 975UF
Detector de llamas infrarrojo y ultravioleta Rosemount 975UR
Detección de llamas y gas
2 Weeks