No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Sempell-P-va500 high pressure stop valves

Sempell Model VA500 High Pressure Stop Valves

Descripción del producto

Designed for the isolation and control of high temperature and high pressure systems, this multipurpose globe valve can be used in a wide variety of applications

Características

  • T-pattern globe type
  • One-piece die-forged body design
  • Wear resistant stellite body seat
  • Conical seat with line contact sealing
  • Visual position indicator
  • Non-rising hand wheel
  • Prepared for later automation in service
  • Low pressure loss due to optimized flow path
  • Small driving forces
  • Easy maintenance
  • Code compliance with ASME B16.34 and PED
Body Design
Long Pattern
Material
Alloy, Carbon Steel, Metal, Stainless Steel
Operating Temperature
High Temperature
Pressure Class
ASME, PN
Process Connection Type
BWE, SWE
Seat/Seal Type
Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Style
Direct-Operated, Globe Valves
Valve Size
NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1-1/2 / DN 40, NPS 1-1/4 / DN 32, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3/4 / DN 20, NPS 3/8 / DN 10
Valve Size Standard
DN, NPS
Valve Type
Globe Valve

Documentos y dibujos