No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Asco-L321B02C-ZA10A G1/4X2,3 V24/50HZ

ASCO™ L321B02C-ZA10A G1/4X2,3 V24/50HZ

65,00 €
CANT.:

Descripción del producto

SOLENOID VALVE L321 SERIES, 3/2 NC, DIRECT ACTING , G1/4, D= 2.3mm, NBR SEAL, WITH COIL ZA10A 24/50

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 8 bar
Min to Max Differential pressure (Liquids)
0 - 8 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.14
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
40 bar
Orifice Size
2.3 mm
Pipe Size
1/4
Sealing Material
NBR
Voltage Type
AC
Va Rating
14

Características

  • Direct acting solenoid valve.

Documentos y dibujos