Rosemount 8750W Magnetic Flow Meters for Utility Water Applications

Product Description

The Rosemount 8750W Magnetic Flow Meter reduces lifecycle costs and unplanned shutdowns by accurately measuring water and wastewater flows in a variety of utility applications. The 8750W is supported by intelligent diagnostics that help users take advantage of improved installation, maintenance and process-management practices. With fully welded sensor construction and an isolated, replaceable terminal block the 8750W is the most dependable meter available for utility and water applications.

iec-ex
ped

Produkty

Search
1-10 z 22 wyników dla Products
Line Size
0.5" – 48" (15 mm – 1200 mm)
Liner Material
PTFE, Neoprene
Electrode Material
Stainless Steel, Nickel Alloy
Flange Standard
ANSI, EN, GB , AS4087, AS2129, JIS , AWWA
Flange Rating
Up to 300# / PN40 / 4.0Mpa / PN35 / Table E / 10K / Class D
Accuracy
Standard 0.5%; Optional High Accuracy 0.25%
Diagnostics
Empty Pipe, Grounding/Wiring Detection, High Process Noise, Coated Electrode Detection, Smart Meter Verification
Transmitter Output
4-20 mA Digital Electronics (HART Protocol), Modbus RS485

Charakterystyka

  • Maximize uptime with dual-compartment transmitter housing that isolates electronics from moisture and contamination
  • Rely on robust, fully welded construction designed to withstand sustained vibration
  • Confirm meter calibration without interrupting the process using continuous meter verification
  • Perform easy repairs in the field without the need to replace the entire meter with a replaceable terminal block
  • Advanced diagnostic capabilities and printed reports verify meter performance for compliance with regulatory agencies
  • Simplify configuration and accessibility with an easy-to-use Local Operator Interface

Dokumenty i rysunki