Les tubes de mesures pour débitmètre électromagnétique à brides Rosemount 8705 offrent des performances fiables et durables, pour les applications les plus exigeantes. Une construction entièrement soudée offre un joint hermétique qui assure une protection contre l’humidité et d’autres contaminants. Le boîtier étanche assure une fiabilité maximale du tube de mesure en protégeant les composants internes et le câblage contre les environnements les plus hostiles. Il est équipé d'un bornier amovible et remplaçable, ce qui facilite la réparation sur le terrain et évite de remplacer intégralement l'appareil.
Kurzanleitung: Messumformer 8732EM von Rosemount mit Modbus-Protokoll
Kurzanleitung: Rosemount 8732E Magnetisch induktives Durchflussmesssystem mit Profibus PA digitalem Feldbus (Messumformer und Messrohr)
Kurzanleitung: Rosemount Serie 8700 Magnetisch-induktive Messrohre
ATEX Certificate: Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Sensors and Transmitters
Approval Document: Class Divisions - Rosemount 8700M Magnetic Flowmeter Platform
Approval Document: IECEx and ATEX - Rosemount 8700M Magnetic Flowmeter Platform
Approval Document: North America Zone - Rosemount 8700M Magnetic Flowmeter Platform
Approval Document: Rosemount 8732EM, 8705, and 8711 NEPSI Zone-1
Canadian Registration Number (CRN): Rosemount Magnetic Sensors 8705, 8707, 8711, 8750W, and MS.
Certificate of Compliance: ABS Type Approval (Chihuahua), Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Flow Meter Transmitters and Sensors
Certificate of Compliance: ABS Type Approval (Nanjing), Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Flow Meter Transmitters and Sensors
Certificate of Compliance: CSA - Rosemount 8732EM 8712EM 8705M 8711ML 8750W Magnetic Sensors and Transmitters
Certificate of Compliance: DNV INMETRO, Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Sensors and Transmitters
Certificate of Compliance: India – PESO Rosemount 8705M 8711ML 8712EM Magnetic Sensors and Transmitter
Certificate of Compliance: NTEP Certificate Rosemount Magnetic Flow Meter Transmitters 8712EM, 8732EM and Magnetic Sensors 8705M, 8721
Certificate: New York Approval – NTEP; Rosemount Magnetic Flow Meter Models 8705M, 8721, 8712EM, 8732EM
Certificate: Pressure Equipment Directive (PED); Rosemount Magnetic and Vortex Flow Meters
Declaration of Conformity: Magnetic Flow Meter Platform - Model 8700M | Rosemount
Declaration of Conformity: Magnetic Flow Meters - Model 8705 | Rosemount
IECEx Certificate: Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Sensors and Transmitters
Ingress Protection (IPxx) - Attestation of Conformity: Rosemount Vortex and Magnetic Flow Meters
Korea Certificate: EMC Rosemount 8705 Magnetic Flow Meter Sensors
Korea Certificates: Rosemount 8705M Magnetic Sensor
NEPSI Certificate: Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Sensors and Transmitters
RoHS Compliance: Rosemount Vortex and Magnetic Flowmeter Compliance with EU RoHS II and RoHS III Restriction of Hazardous Substances
Type 1 Drawing: Model 8705 Magnetic Flowtube - High Pressure
8705 10-in Class 150 General 3D Drawing
8705 12-in Class 150 General 3D Drawing
8705 16-in Class 150 General 3D Drawing
8705 18-in Class 150 General 3D Drawing
8705 20-in Class 150 General 3D Drawing
8705 24-in Class 150 General 3D Drawing
8705 3-in Class 150 General 3D Drawing
8705 4-in Class 150 General 3D Drawing
8705 6-in Class 150 General 3D Drawing
8705 8-in Class 150 General 3D Drawing
Drawing: Model 8712 Magnetic Transmitter - Wall Mount
Drawing: Model 8732 Magnetic Transmitter - Integral Mount
Type 1 Drawing: Model 8705 Magnetic Flowtube - Standard Pressure
Manual: 8700 Sensor
Manual: 8700 Sensor with 8732ES Profibus-PA
Manual: 8700M Sensor with 8712EM FOUNDATION Fieldbus
Manual: 8700M Sensor with 8712EM Modbus
Manual: 8700M Sensor with 8732EM FOUNDATION Fieldbus
Manual: Removing Junction Box from a sensor and Installing an 8732E Transmitter
Manual: Rosemount 8712EM Transmitter with HART Protocol Reference Manual
Quick Install Guide: Rosemount 8700 Magnetic Flowmeter Sensor
Application Note: Protecting Magnetic Flow Meters in Vacuum Situations
Case Studies: FENCO S.P.A. IMPROVES FILLING MACHINE EFFICIENCY AND REDUCES MAINTENANCE WITH ROSEMOUNT™ MAGNETIC FLOW METER
Case Studies: HAYAT KAGIT OPTIMIZES TISSUE PRODUCTION WITH ROSEMOUNT MAGNETIC FLOW METERS
Case Studies: IMPROVED FLOW MEASUREMENT IN LITHIUM BRINE EXTRACTION AND EVAPORATION PROCESSES
Case Study: AGRICULTURAL PROCESSOR SAVES $7300 IN REGULATORY COMPLIANCE COSTS WITH METER VERIFICATION DIAGNOSTIC
Case Study: Brewer Simplifies Tax Meter Verification with Advanced Flowmeter Diagnostics | Rosemount
Case Study: CANADIAN NATURAL RESOURCES LIMITED UTILIZES EMERSON
Case Study: CHT Reduces Calibration Time and Costs for Vessels with Rosemount 8700 Series Magnetic Flow Meters
Case Study: ELEKTRÁRNY OPATOVICE CO-GENERATION PLANT OPTIMIZES SUPPLY AND REDUCES MAINTENANCE COSTS WITH ROSEMOUNT FLOW METERS
Case Study: EMERSON’S ROSEMOUNT MAGNETIC FLOW METER SOLUTION ENABLES REMOTE SALTWATER INVENTORY BALANCING
Case Study: GURMAT GEOTHERMAL PLANT OPTIMIZES PRODUCTION AND REDUCES MAINTENANCE WITH ROSEMOUNT MAGNETIC FLOW METERS
Case Study: HIGH PROCESS NOISE DIAGNOSTIC IMPROVES MEASUREMENT RELIABILITY AND LOWERS MAINTENANCE COSTS
Case Study: LARGE REFINERY SAVES $49,200 IN REGULATORY COMPLIANCE COSTS WITH 8714 METER VERIFICATION DIAGNOSTIC
Case Study: LEADING OIL PRODUCER IN INDONESIA SEES BENEFITS FROM ROSEMOUNT MAGNETIC FLOW METER FOR WATER INJECTION
Case Study: MAJOR DAIRY COOPERATIVE PREVENTS SHUTDOWN AND MAINTAINS COMPLIANCE WITH ROSEMOUNT MAGNETIC FLOW METERS
Case Study: MAREN MAXIMIZES RELIABILITY AND COMPACTNESS OF OFFSHORE WATER TREATMENT PLANTS WITH ROSEMOUNT MAGNETIC FLOW METERS
Case Study: MEDITERRANEA DELLE ACQUE OPTIMIZES DRINKING WATER TREATMENT WITH ROSEMOUNT MAGNETIC FLOW METERS
Case Study: MUNICIPAL WATER TREATMENT FACILITY INCREASES WATER QUALITY WITH UNIVERSAL TRANSMITTER TECHNOLOGY
Case Study: Magmeter Diagnostics Reduce Maintenance Costs Associated with Corrosion of Ground Lead Connection
Case Study: Maren Geothermal Plant Improves Hot Brine Flow Measurement Reliability with a Magnetic Flow Meter | Rosemount
Case Study: NORSKE SKOG BRUCK RESTORES AUTOMATIC BASIS WEIGHT CONTROL AND INCREASES PAPER PRODUCTION WITH HIGH-PROCESS NOISE DIAGNOSTIC
Case Study: PERFORMING ARTS CENTER DECREASES ENERGY CONSUMPTION AND BILLING SYSTEM ERRORS WITH ROSEMOUNT™ 8700 MAGMETER
Case Study: TOBACCO COMPANY INCREASES ENERGY EFFICIENCY WITH ROSEMOUNT™ FLOW METERS AND EMERSON™ SMART WIRELESS COMMUNICATION
Case Study: URAL SIBERIAN FIRE FIGHTING ENGINEERING COMPANY ENSURES RELIABILITY OF HIGH-CAPACITY SPECIAL MACHINERY WITH ROSEMOUNT™ FLOW METERS
Configuration Data Sheet: Rosemount 8700 Series
Product Data Sheet: Rosemount 8700M Magnetic Flowmeter Platform
Technical Data Sheet: Magnetic Flow Meter Material Selection Guide
Technical Data Sheet: Rosemount Magnetic Flow Meter Calibration Verfication Report
Technical Note: Installation and Grounding of Magmeters
Technical Note: Rosemount Magnetic Flow Meters with NTEP Certification for Custody Transfer Applications
Technical Note: Calibration Verification Practices 8700 Magnetic Flow Meters | Rosemount
Technical Note: Magnetic Flow Sensor Direct Burial Overview and Installation Procedure - 8700 Series | Rosemount
Technical Note: Rosemount Magnetic Flow Meters Flow Rate Tables
Technical Note: Rosemount Magnetic Flow Meters with NTEP Certification for Custody Transfer Applications
WhitePaper: Gain Measurement Confidence with Smart Meter Verification for Magnetic Flow Meters
Manual: Руководство по эксплуата: Расходомер электромагнитный Rosemount 8700
Руководство по эксплуатации: Электромагнитный преобразователь Rosemount модели 8732E для интегрального монтажа
Руководство по эксплуатации: Электромагнитный расходомер Rosemount 8700
タイプ 1 図面: High Signal Magnetic Flowtube, 2D PDF - Model 8707 | Rosemount
タイプ 1 図面: Installation Drawing Transmitter Wiring, 2D PDF|Rosemount
タイプ 1 図面: Magnetic Flowtube-High Pressure, 2D PDF - Model 8705 | Rosemount
タイプ 1 図面: Magnetic Flowtube-Standard Pressure, 2D PDF - Model 8705 | Rosemount
En sélectionnant un pays/une région différent(e), certains produits peuvent s'avérer indisponibles et seront supprimés de votre panier d'achat, le cas échéant. Veuillez nous contacter pour obtenir de l'aide.
Des produits de votre panier peuvent ne pas être disponibles dans le pays sélectionné et seront retirés du panier si vous choisissez le bouton « SÉLECTIONNER » ci-dessous. Veuillez nous contacter si vous avez besoin d'aide pour acheter ces produits dans un autre pays.