Asco-8353K111S1A00F1

ASCO™ 8353K111S1A00F1

€ 83,50
QuickShip QuickShip
Q.TÀ:

Descrizione del prodotto

The ASCO Series 353 is a diaphragm-operated solenoid valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow and quick opening and closing, it helps provide extremely effective bag cleaning, time after time.

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Product Weight
1.06 lbs
Coil Class
FI
Coil Number
400127-642
Voltage
24 Volts DC
Watt Rating
22 W
Item Status
Active
Pressione differenziale max / Pressione di esercizio max
Hazardous, Indoor, Outdoor
Carton Note
3/4 X 1-1/4 2NC ALUM 22/F DC
Standard / Normative
Classe I Div 1, Classe I Div 2, Classe II Div 1, Classe II Div 2, Tipo 1, Tipo 2, Tipo 3, Tipo 3R, Tipo 3S, Tipo 4, Tipo 4X, Tipo 6, Tipo 6P, Tipo 7, Tipo 9, UL

Funzionalità

  • High cycle life and fast opening/closing
  • High flow Cv(s) to 140 m³/h for effective bag cleaning
  • Quick mount connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position

Documenti e schemi