Level Measurement for Water Screening

Accurately measure water levels to automatically trigger timely particle cleaning of screens and sieves
1208 and 3490 Screening Application

Fully Automate Screening/Sieving Operations

Once water has been collected from the water intake, it needs to undergo a screening process in which solid particles are removed with the use of screens or sieves. At this stage, level measurement is necessary to monitor the level of water in the different parts of the screen, which will determine when to start cleaning the screen or sieve. ​

Scopri di più...
Fare clic per continuare la lettura Fully Automate Screening/Sieving Operations
Abilitare JavaScript per utilizzare questo sito Web.