Asco-SCE222D002.230/50

ASCO™ SCE222D002.230/50

€ 465,50
QuickShip QuickShip
Q.TÀ:

Descrizione del prodotto

PILOT OPERATED SOLENOID VALVE-2/2 NC-1/2" (DN15)-ORIFICE: 16,0-BRASS-RESILIENT: PTFE-16,7 W-COIL CLASS: H-IP65

Body Material
Brass
Flow (Cv) / Flow (Kv)
3.82 / 3.30
Function
2/2 Normally Closed
Pipe/Port Type & Size
RP ISO 7/1
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Steam; Water
Min to Max Operating Pressure (Water)
0 - 9 bar
Min to Max Operating Pressure (Steam)
0 - 9 bar
Product Weight
1.30 kg
Coil Class
H
Min to Max Ambient Temperature
-20 - 40 °C
Min to Max Fluid Temperature
-20 - 184 °C
Orifice Size
16 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
16.7 W
Mounting Brackets
OPTIONAL
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Funzionalità

  • Progettazione per fluidi ad alta temperatura
  • Servizio a vapore fino a 125 psi differenziale e 355 °F
  • Disponibile in dimensioni da 1/4 di pollice a 1 pollice

Documenti e schemi